Cen. plate f.thermostat f.+rflr. heat.,pivoted,setting knob,Q.1/3,ant.velv.lacq. 16726086
EAN-Nr.
4011334380337
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
Installation, mounting
-
Installation modecentre plate for plug-in fixing
Equipment
-
Controlsetting knob with temperature range limitation
Use
-
Differentiation characteristic 1 - Salespivoted
-
Differentiation characteristic 2 - Saleswith setting knob
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3
Downloads
More documentation