![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker for accessible construction, Q.1/Q.3/Q.7, white velvety 16516052
EAN-Nr.
4011334427223
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang
-
Rocker switch/rocker push-buttonfor illuminated rocker push-buttons
Materials
-
Colour of design linewhite
-
Surface appearancevelvety
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
Barrier-free buildingbased on DIN 18040
Use
-
Differentiation characteristic 1 - Saleswith tactile symbol for bell
-
Differentiation characteristic 2 - Saleswith orange lens
Identification
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
-
Special note textThe IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
Downloads
More documentation