also for KNX applications: push-button, 1gang, and group push-button, 1gang
Rocker switch/rocker push-button
for change-over/intermediate switch ; for rocker push-buttons
Equipment
Lighting
for lighting and monitoring circuit
Use
Differentiation characteristic 1 - Sales
with labelling field
Differentiation characteristic 2 - Sales
Lens
Safety
REACH conform
Yes
RoHS conform
Yes
Identification
Main design line
Berker Q.1/Q.3/Q.7/Q.9
Secondary design line(s)
Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
Special note text
The IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
Information text
For labelling with names, notes etc.
Labelling field height designed for 6 mm P-touch strip.