Rocker imprint 0, srew-on, redlens , S.1/B.3/B.7, p. white, matt, 15771909

EAN-Nr.
4011334000204
Packaging
10 PCEs

Technical characteristics

Controls and indicators
  • Rocker switch/rocker push-button
    for multi-pole rocker switches
Cover, door
  • Cover
    with cover plug for screw fitting
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    for screw fastening
Equipment
  • Lighting
    for lighting and monitoring circuit
Use cases
  • Application
    Light control
Identification
  • Application, usage
    Light control
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1, Berker B.3, Berker B.7