Rockers with imprinted symbol arrows, Arsys, stainless steel 14340304
EAN-Nr.
4011334210443
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 2gang
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationBlind control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageKNX - operating systems ; Blind control
-
Main design lineBerker Arsys
Downloads
More documentation