Rockers with imprinted symbol arrow, Arsys, white glossy 14350102
EAN-Nr.
4011334172123
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 2gang
Materials
-
Colour of design linewhite
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 1013 - Oyster white
-
Materialduroplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationBlind control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageKNX - operating systems ; Blind control
-
Main design lineBerker Arsys
Downloads
More documentation