Frame 4gang horizontal Arsys light bronze, metal 13840001
EAN-Nr.
4011334173397
Packaging
2 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height80.5 mm
-
Width293.5 mm
Capacity
-
Number of sockets4
Materials
-
Colour of design linelight bronze
-
Material / workmanshipaluminium lacquered
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Arsys
Downloads
More documentation