Frame 1gang Arsys light bronze, metal 13140001

EAN-Nr.
4011334175087
Packaging
10 PCEs

The product is unfortunately no longer available.


Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Support plate thickness
    max. 1.1 mm
  • Height
    80.5 mm
  • Width
    80.5 mm
Capacity
  • Number of sockets
    1
Materials
  • Colour of design line
    light bronze
  • Colour
    bronze
  • Colour
    hellbronze optics
  • RAL colour
    RAL 3012 - Beige red
  • Material / workmanship
    aluminium lacquered
  • Material
    Aluminium
  • Surface appearance
    matt
  • Type of surface treatment
    Painted
Installation, mounting
  • Installation mode
    for vertical and horizontal mounting, clamp fastening
Safety
  • Protection index IP
    IP20
  • Halogen free
    Yes
Identification
  • Main design line
    Berker Arsys