Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey 13303505
EAN-Nr.
4011334405160
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Width55 mm
Materials
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Installation modefor flush-mounted and hollow-wall mounting ; with mounting adapter and sealing ; for horizontal mounting ; with clamp/screw fastening
Use
-
Differentiation characteristic 2 - Saleswith sealing
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Special note textThe degree of protection IP55 will only be reached if mounted with a modular flush-mounted insert of the Berker W.1 product line
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 13303505
PDF164 KBEU Declaration of conformity for 13303505
PDF301 KBEU Declaration of conformity for 13303505
PDF82 KB -
RoHS report
Pollutant guidelines for 13303505
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 13303505
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation