Centre plate 2 dust prot. sliders, lab. field, arsys, p. white glossy 11820069
EAN-Nr.
4011334175520
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringfor supporting plates with coloured mounting devices, 2gang, order no. 4541 ..and 454202 see Communication/Multimedia Technology
Use
-
Differentiation characteristic 1 - SalesLabelling field
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm.