14080004
EAN-Nr.
4011334219279
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Outletwith 45° oblique outlet
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Connection
-
Connector boxfor 1gang socket outlet, cat.3, cat.5e and cat.6{\sub A} iso ; also for WLAN access points
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK02
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
More documentation