Surface-mtd housing 2gang hor., K.5, stainless steel matt, lacq. 10527004
EAN-Nr.
4011334275657
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth41.5 mm
-
Insertion depth36 mm
Materials
-
Colour of design linestainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Entriesentry at top, below and at each side in the middle possible
-
Installation modefor mounting on combustible base surface, for horizontal mounting
Cable
-
Wirewith line and duct entry
Identification
-
Main design lineBerker K.5
Instructions
-
Information textFor matching pipe lead-ins and replacement for cable and duct entries, refer to the chapter Dry surface-mounted installation.
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 10527004
Declaration
PDF179 KB
More documentation