pushbuttons IP55 KNX wireless 1 button
Category
- KNX System (via ETS)
-
KNX Quicklink RF
- coviva
- micro-modules
- sepio wireless alarm system
- Berker power modules
- Berker S.1 / B.x application module
- Berker Q.1 / Q.3 application module
- Berker K.1 / K.5 application module
- Berker R.1 / R.3 application module
- Berker Serie 1930 / Glass / R.Classic application module
- wireless remote control
- wireless smoke detector
- wireless motion detector
- wireless light sensor
- wireless plug adapter
- wireless repeater
- wireless transmitters
- mechanisms for kallysta KNX wireless pushbuttons
- kallysta decorative frame 80 x 80 mm
- kallysta covers 2 buttons
- kallysta covers 4 buttons
- pushbuttons IP55 KNX wireless 1 button
- pushbuttons IP55 KNX wireless 2 buttons
- recessed input modules KNX wireless
- wireless receiver
- wireless transmitters and receivers for lighting
- wireless transmitters and receivers for dimming
- wireless transmitters and receivers for shutters and blinds
- wireless doorphones
- Gallery