Berker R.1 / R.3 application module
Filter
Category
- KNX System (via ETS)
-
KNX Quicklink RF
- coviva
- micro-modules
- sepio wireless alarm system
- Berker power modules
- Berker S.1 / B.x application module
- Berker Q.1 / Q.3 application module
- Berker K.1 / K.5 application module
- Berker R.1 / R.3 application module
- Quicklink push button 1-gang for light control
- Quicklink push button 2-gang for light control
- Quicklink push button 4-gang for light control
- Quicklink motion detector comfort (1.1 m)
- Quicklink motion detector comfort (2.2 m)
- Quicklink time switch
- Quicklink push button for blind control
- Quicklink blind time switch
- Quicklink radio wall transmitter, 1-gang
- Quicklink radio wall transmitter, 1-gang, solar
- Quicklink radio wall transmitter, 2-gang
- Quicklink radio wall transmitter, 2-gang, solar
- Berker Serie 1930 / Glass / R.Classic application module
- wireless remote control
- wireless smoke detector
- wireless motion detector
- wireless light sensor
- wireless plug adapter
- wireless repeater
- wireless transmitters
- wireless receiver
- wireless transmitters and receivers for lighting
- wireless transmitters and receivers for dimming
- wireless transmitters and receivers for shutters and blinds
- wireless doorphones
- Gallery