Receivers shutter/blinds IP55
Filter
Category
- KNX System (via ETS)
-
KNX Quicklink RF
- coviva
- micro-modules
- sepio wireless alarm system
- Berker power modules
- Berker S.1 / B.x application module
- Berker Q.1 / Q.3 application module
- Berker K.1 / K.5 application module
- Berker R.1 / R.3 application module
- Berker Serie 1930 / Glass / R.Classic application module
- wireless remote control
- wireless smoke detector
- wireless motion detector
- wireless light sensor
- wireless plug adapter
- wireless repeater
- wireless transmitters
- wireless receiver
- Recessed receivers On/Off
- Recessed shutter/blind-receivers
- Recessed dimmers
- Receivers On/Off IP55
- Receivers shutter/blinds IP55
- Receivers 1 input + 1 output IP55
- Motion detector kit IP55
- wireless transmitters and receivers for lighting
- wireless transmitters and receivers for dimming
- wireless transmitters and receivers for shutters and blinds
- wireless doorphones
- Gallery