The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Weatherproof
    • Weatherproof - IP55 and IP66 sockets
    • XSW5113
    EAN-Nr.
    3250616985384
    Packaging
    1 piece
    • Weatherproof - IP55 and IP66 sockets

    IP55 13A SOCKET XSW5113

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP55 13A SOCKET

    XSW5113

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current
      13 A
    Dimensions
    • Height
      91 mm
    • Width
      84 mm
    • Depth
      67.50 mm
    Installation, mounting
    • Mounting on
      Surface mounting
    Equipment
    • Rotated central insert
      No
    • With hinged lid
      No
    Safety
    • Ingress Protection (IP) class
      IP55

    Downloads

    • Image XSW5113  | Hager

      Product Image XSW5113

    • Product datasheet

      Image Hager Product data sheet XSW5113  | Hager

      Hager Product data sheet XSW5113

      IP55 13A SOCKET

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      XSW5114 - IP55 13A SWITCHED SOCKET
      XSW5114
      IP55 13A SWITCHED SOCKET
    • 2
      WXPSS115 - IP66 Single 15A Switched Socket
      WXPSS115
      IP66 Single 15A Switched Socket
    • 3
      WXPSS81 - IP66 Weatherproof 1G 13A DP Switched Socket
      WXPSS81
      IP66 Weatherproof 1G 13A DP Switched Socket
    • 4
      WXPSS82 - IP66 Weatherproof 2G 13A DP Switched Socket
      WXPSS82
      IP66 Weatherproof 2G 13A DP Switched Socket
    • 5
      XSW5214 - IP55 13A TWIN SWITCHED SOCKET
      XSW5214
      IP55 13A TWIN SWITCHED SOCKET

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group