The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • sollysta IP66
    • sollysta IP66 - sockets
    • WXPSS82
    EAN-Nr.
    3250617260107
    Packaging
    1 piece
    • Weatherproof - IP55 and IP66 sockets
    • sollysta IP66 - sockets
    • See more

    IP66 Weatherproof 2G 13A DP Switched Socket WXPSS82

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP66 Weatherproof 2G 13A DP Switched Socket

    WXPSS82

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current IN
      13 A
    Materials
    • Colour
      Light grey
    • Surface finish
      Glossy
    • Material
      Polycarbonate (PC)
    • Treatment
      Untreated
    Dimensions
    • Height
      116.50 mm
    • Width
      146 mm
    • Depth
      88.25 mm
    Installation, mounting
    • Mounting on
      Flush mounting
    • Mounting-/Connection Position
      Horizontal
    Connectivity
    • Type of connection
      Screw terminal
    • Mounting type
      Screw mounting
    Equipment
    • Connector/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Hinged cover falls back, manual clip-in
    Capacity
    • Number of modules
      0
    Safety
    • Ingress Protection (IP) class
      IP66
    Functions
    • With orientation lighting
      No
    • With function lighting
      No
    Identification
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WXPSS82
    PDF
    RoHS report WXPSS82
    PDF

    Downloads

    • Image WXPSS82  | Hager

      Product Image WXPSS82

    • Product datasheet

      Image Hager Product data sheet WXPSS82  | Hager

      Hager Product data sheet WXPSS82

      IP66 Weatherproof 2G 13A DP Switched Socket

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      152,10 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      161,19 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      266,31 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      258,92 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      332,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      323,82 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      276,11 kB
    More documentation

    Discover our other products of this range

      3
    • 1
      WXPSS115 - IP66 Single 15A Switched Socket
      WXPSS115
      IP66 Single 15A Switched Socket
    • 2
      WXPSS81 - IP66 Weatherproof 1G 13A DP Switched Socket
      WXPSS81
      IP66 Weatherproof 1G 13A DP Switched Socket
    • 3
      WXPSU83FO - IP66 13A Unswitched Fused Connection Unit with Flex Outlet
      WXPSU83FO
      IP66 13A Unswitched Fused Connection Unit with Flex Outlet

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group