The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Building management system KNX
    • Push buttons & Sensors
    • Push button sensors
    • WST316N
    EAN
    3250617099165
    Packaging
    1 Piece
    • Push button sensors

    Systo Push button KNX bus 6E w. indicator black WST316N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Systo Push button KNX bus 6E w. indicator black

    WST316N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Functions
    • With room temperature controller
      Yes
    Dimensions
    • Depth
      16 mm
    Materials
    • Colour
      Black
    • RAL code
      8022
    • Material
      Polycarbonate (PC)
    • Surface finish
      Matt
    Accessories
    • Has labelling field
      Yes
    Architecture
    • Bus system
      KNX
    Scope of delivery
    • Bus connection included
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration WST316N
    PDF
    RoHS report WST316N
    PDF

    Downloads

    • Image WST316N  | Hager

      Product Image WST316N

    • Product datasheet

      Image Hager Product data sheet WST316N  | Hager

      Hager Product data sheet WST316N

      Systo Push button KNX bus 6E w. indicator black

      PDF
    • Installation manual

      Image Installation manual International 2014-11-26  | Hager

      Installation manual International 2014-11-26

      PDF
      1,58 MB
      Image Installation manual International 2015-12-18  | Hager

      Installation manual International 2015-12-18

      PDF
      1,58 MB
    • KNX product database

      Image KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01  | Hager

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2020-01-01

      KNXPROD
      901,73 kB
    • Application Guide

      Image Application Guide en-GB 2015-05-18  | Hager

      Application Guide en-GB 2015-05-18

      PDF
      6,92 MB
      Image Application description EASY for WST30X-WST31X-WST32X - Multifunctional Push button xgang  (EN, 2016-11), easy link  | Hager

      Application description EASY for WST30X-WST31X-WST32X - Multifunctional Push button xgang (EN, 2016-11), easy link

      Application Guide en-GB 2016-11-28

      PDF
      3,46 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-02-06

      PDF
      386,77 kB
    More documentation

    Discover more of this product range

      5
    • 1
      80144321 - KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq
      80144321
      KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq
    • 2
      80143326 - Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
      80143326
      Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
    • 3
      80141321 - KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
      80141321
      KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
    • 4
      80143321 - KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
      80143321
      KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
    • 5
      80141326 - Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
      80141326
      Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group