The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta white moulded
    • sollysta white moulded - switches
    • WMPS31
    EAN-Nr.
    3250617262378
    Packaging
    10 Pieces
    • sollysta white moulded - switches

    10AX 3 Gang 1 Way Wall Switch WMPS31

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX 3 Gang 1 Way Wall Switch

    WMPS31

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Switching current
      10 A
    • Rated current
      10 A
    Installation, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea formaldehyde
    • Treatment
      Untreated
    Identification
    • Assembly arrangement
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indicators
    • Number of buttons
      3
    Dimensions
    • Built-in depth
      12 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    Architecture
    • Control/operation element
      Triple rocker
    Texts
    • Installation mode
      For flush-mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illuminated)
    • Switch mode
      1-way

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    Hager REACH declaration WMPS31
    PDF
    Hager RoHS report WMPS31
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet WMPS31  | Hager

      Hager Product data sheet WMPS31

      10AX 3 Gang 1 Way Wall Switch

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      WMPS11 - 10AX 1 Gang 1 Way Wall Switch
      WMPS11
      10AX 1 Gang 1 Way Wall Switch
    • 2
      WMPS12 - 10AX 1 Gang 2 Way Wall Switch
      WMPS12
      10AX 1 Gang 2 Way Wall Switch
    • 3
      WMPS16 - Intermediate Switch
      WMPS16
      Intermediate Switch
    • 4
      WMPS21 - 10AX 2 Gang 1 Way Wall Switch
      WMPS21
      10AX 2 Gang 1 Way Wall Switch
    • 5
      WMPS22 - 10AX 2 Gang 2 Way Wall Switch (non-KSA)
      WMPS22
      10AX 2 Gang 2 Way Wall Switch (non-KSA)

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group