The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta white moulded
    • sollysta white moulded - switches
    • WMPS21
    EAN-Nr.
    3250617262361
    Packaging
    10 Pieces
    • sollysta white moulded - switches

    10AX 2 Gang 1 Way Wall Switch WMPS21

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX 2 Gang 1 Way Wall Switch

    WMPS21

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Switching current
      10 A
    • Rated current IN
      10 A
    Installation, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea formaldehyde
    • Treatment
      Untreated
    Identification
    • Assembly arrangement
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indicators
    • Number of buttons
      2
    Dimensions
    • Built-in depth
      12 mm
    Texts
    • Installation mode
      For flush-mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      With clear terminal markings
    Architecture
    • Control/operation element
      Double rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMPS21
    PDF
    RoHS report WMPS21
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet WMPS21  | Hager

      Hager Product data sheet WMPS21

      10AX 2 Gang 1 Way Wall Switch

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      389,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      11378982 - Centre plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
      11378982
      Centre plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
    • 2
      11308982 - Cover plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
      11308982
      Cover plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
    • 3
      WMPS11 - 10AX 1 Gang 1 Way Wall Switch
      WMPS11
      10AX 1 Gang 1 Way Wall Switch
    • 4
      WMPS12 - 10AX 1 Gang 2 Way Wall  Switch (non-KSA)
      WMPS12
      10AX 1 Gang 2 Way Wall Switch (non-KSA)
    • 5
      WMPS16 - Intermediate Switch
      WMPS16
      Intermediate Switch

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group