The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Sollysta white moulded
  • sollysta white moulded - switches
  • WMPS16
  • Wiring accessories

Intermediate Switch WMPS16

EAN-Nr.
5015652260790
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Intermediate Switch

WMPS16

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Electric current
  • Switching current
    10 A
  • Rated current
    20 A
Installation, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Frequency
  • Frequency
    50 - 60 Hz
Materials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Polycarbonate (PC)
  • Treatment
    Untreated
Identification
  • Assembly arrangement
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indicators
  • Number of buttons
    1
Dimensions
  • Built-in depth
    13.10 mm
  • Built-in depth flush-mounted boxes
    25 mm
Safety
  • Ingress Protection (IP) class
    IP20
Architecture
  • Control/operation element
    Single rocker
Texts
  • Lighting
    Without lighting (cannot be illuminated)
  • Switch mode
    Intermediate

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WMPS16
PDF
Hager RoHS report WMPS16
PDF

Downloads

  • Image WMPS16  | Hager

    Product Image WMPS16

  • Product datasheet

    Image Hager Product data sheet WMPS16  | Hager

    Hager Product data sheet WMPS16

    Intermediate Switch

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    394,44 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    385,57 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-10-04

    PDF
    216,39 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    305,89 kB
    Image Declaration of conformity International 2024-01-05  | Hager

    Declaration of conformity International 2024-01-05

    PDF
    642,02 kB
    Image Declaration of conformity International 2024-01-05  | Hager

    Declaration of conformity International 2024-01-05

    PDF
    583,02 kB
More documentation

Discover our other products of this range

    5
  • 1
    WMPS16 - Intermediate Switch
    WMPS16
    Intermediate Switch
  • 2
    WMPS11 - 10AX 1 Gang 1 Way Wall Switch
    WMPS11
    10AX 1 Gang 1 Way Wall Switch
  • 3
    WMPS12 - 10AX 1 Gang 2 Way Wall Switch
    WMPS12
    10AX 1 Gang 2 Way Wall Switch
  • 4
    WMPS21 - 10AX 2 Gang 1 Way Wall Switch
    WMPS21
    10AX 2 Gang 1 Way Wall Switch
  • 5
    WMPS22 - 10AX 2 Gang 2 Way Wall Switch
    WMPS22
    10AX 2 Gang 2 Way Wall Switch

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group