The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta white moulded
    • sollysta white moulded - switches
    • WMPS12RB
    EAN-Nr.
    5015652260677
    Packaging
    10 Pieces
    • Light control - Berker S.1
    • sollysta white moulded - switches
    • See more

    Push Switch with Bell Symbol (non-KSA) WMPS12RB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push Switch with Bell Symbol (non-KSA)

    WMPS12RB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Electric current
    • Switching current
      10 A
    • Momentary contact current
      10 A
    Architecture
    • Number of poles
      2
    Materials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea formaldehyde
    • Treatment
      Untreated
    • Transparent
      No
    Dimensions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      24 mm
    Installation, mounting
    • Mounting on
      Flush mounting
    Controls and indicators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feedback signal contact
      No
    Connectivity
    • Type of connection
      Screw terminal
    Safety
    • Ingress Protection (IP) class
      IP20
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMPS12RB
    PDF
    RoHS report WMPS12RB
    PDF

    Downloads

    • Image WMPS12RB  | Hager

      Product Image WMPS12RB

    • Product datasheet

      Image Hager Product data sheet WMPS12RB  | Hager

      Hager Product data sheet WMPS12RB

      Push Switch with Bell Symbol (non-KSA)

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      389,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      303650 - Change-over switch for inst. in hollow walls, light control
      303650
      Change-over switch for inst. in hollow walls, light control
    • 2
      303550 - Series switch for hollow-wall mounting, module inserts
      303550
      Series switch for hollow-wall mounting, module inserts
    • 3
      85122200 - Switch insert 2gang, electronics
      85122200
      Switch insert 2gang, electronics
    • 4
      85121100 - Universal - Switch Insert 1gang
      85121100
      Universal - Switch Insert 1gang
    • 5
      85121200 - Relay insert, electronics
      85121200
      Relay insert, electronics

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group