The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Hager dream
    • Hotel applications
    • WGDHKTMNB
    EAN-Nr.
    3250617290265
    Packaging
    6 Pieces
    • Hotel applications

    16A key tag switch - mechanical;nb WGDHKTMNB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16A key tag switch - mechanical;nb

    WGDHKTMNB

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 4 products available

    Referenced by

    • WGDCH2NB

      2G multi-gang frame;nb

      0.00 €  / *
    • WGDCH3NB

      3G multi-gang frame;nb

      0.00 €  / *
    • WGDCH4NB

      4G multi-gang frame;nb

      0.00 €  / *
    • WGDCH5NB

      5G multi-gang frame;nb

      0.00 €  / *

    Technical characteristics

    Materials
    • Colour
      Bronze
    • Surface finish
      Matt
    • Transparent
      No
    Dimensions
    • Height
      90 mm
    • Width
      90 mm
    • Depth
      46 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGDHKTMNB
    PDF
    RoHS report WGDHKTMNB
    PDF

    Downloads

    • Image WGDHKTMNB  | Hager

      Product Image WGDHKTMNB

    • Product datasheet

      Image Hager Product data sheet WGDHKTMNB  | Hager

      Hager Product data sheet WGDHKTMNB

      16A key tag switch - mechanical;nb

      PDF
    • Installation manual

      Image Manual for WGDHKTXX - Key card switch (EN, 2019-07)  | Hager

      Manual for WGDHKTXX - Key card switch (EN, 2019-07)

      Installation manual en-GB 2020-01-01

      PDF
      848,31 kB
    • Declaration of conformity

      Image DC22-1037  | Hager

      DC22-1037

      Declaration of conformity en-GB 2022-12-30

      PDF
      92,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDHKTM - 16A key tag switch - mechanical
      WGDHKTM
      16A key tag switch - mechanical
    • 2
      WGDHKTMEG - 16A key tag switch - mechanical;eg
      WGDHKTMEG
      16A key tag switch - mechanical;eg
    • 3
      WGDHSLNB - sleeping light;nb
      WGDHSLNB
      sleeping light;nb
    • 4
      WGDHSL - sleeping light
      WGDHSL
      sleeping light
    • 5
      WGDHSRNB - 115/230V shaver socket;nb
      WGDHSRNB
      115/230V shaver socket;nb

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group