Technical properties
Voltage
-
Rated voltage230 V
Frequency
-
Frequency50 - 60 Hz
Lighting
-
Type of lampLED
Materials
-
ColourBronze
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentCoated
Dimensions
-
Height34 mm
-
Width86 mm
-
Depth34 mm
Connection
-
Conductor cross-section0 - 1.5 mm²
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
Functions
-
Usable as push buttonNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGDHSLNB
sleeping light;nb
PDF -
Installation manual
Manual for WGDHSLXX - Sleeping light (EN, 2019-04)
Installation manual en-GB 2020-01-01
PDF797,71 kB
More documentation