Touch Panel 7", Android WDI070
EAN-Nr.
3250617032605
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Must-have accessories
TGA200
Power supply 24 V DC 1A
Technical characteristics
Settings
-
Supported configuration modeETS, easy
Connectivity
-
With bus system KNX radioNo
Equipment
-
System interfaceEthernet
Identification
-
Assembly arrangementControl element
Materials
-
MaterialGlass
-
ColourAnthracite
Screen
-
With touch screenYes
Downloads
-
Product datasheet
Hager Product data sheet WDI070
Touch Panel 7", Android
PDF -
Installation manual
Manual for WDIXX - Touch Panel Android/Windows (EN-ES-PT-SE, 2015-03)
Installation manual en-GB, es-ES, pl-PL, pt-PT, sv-SE 2014-08-14
PDF5,85 MB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-07-30
PDF254,95 kB
More documentation