The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • WD1211
    EAN-Nr.
    3250617032841
    Packaging
    1 piece

    Plastic Angular White Po. Matt WD1211

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plastic Angular White Po. Matt

    WD1211

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    75740101
    75740101
    KNX Touch Control TFT display, intg bus coupling unit, KNX, black glossy
    Add to a list
    Add to a list

    Optional accessories

    • Indoor station 2 products available

    Compatible products

    • Referenced by 3 products available

    Complete your system

    • Indoor station
    • REK221X

      Indoor station Audio 2wires white polar shiny with deco plate angular TOUCH

      €0.00  / *
    • REK241X

      Indoor station Audio handset wall mounted 2wires white polar shiny ELCOM.FON

      €0.00  / *

    Referenced by

    • 75740101

      KNX Touch Control TFT display, intg bus coupling unit, KNX, black glossy

      €0.00  / *
    • REK221X

      Indoor station Audio 2wires white polar shiny with deco plate angular TOUCH

      €0.00  / *
    • REK241X

      Indoor station Audio handset wall mounted 2wires white polar shiny ELCOM.FON

      €0.00  / *

    Technical characteristics

    Materials
    • Colour
      Polar white
    • Surface finish
      Matt
    • Material
      Thermoplastic
    Dimensions
    • Height
      91 mm
    • Width
      94 mm
    • Depth
      4 mm
    Texts
    • Installation mode
      Clamp fastening

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WD1211
    PDF
    RoHS report WD1211
    PDF

    Downloads

    • Image WD1211  | Hager

      Product Image WD1211

    • Product datasheet

      Image Hager Product data sheet WD1211  | Hager

      Hager Product data sheet WD1211

      Plastic Angular White Po. Matt

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group