The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REW227X

Housing size 7 surface-mounted for door station stainless steel one REW227X

EAN-Nr.
3599430011399
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Housing size 7 surface-mounted for door station stainless steel one

REW227X

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
REQ024X
REQ024X
Door station AUDIO 24/2 2-wire stainless steel matt one
Add to a list
Add to a list
REQ520X
REQ520X
Door station VIDEO 20/2 2-wire stainless steel matt one
Add to a list
Add to a list
REQ524X
REQ524X
Door station VIDEO 24/2 2-wire stainless steel matt one
Add to a list
Add to a list

Compatible products

  • Referenced by 3 products available

Referenced by

  • REQ024X

    Door station AUDIO 24/2 2-wire stainless steel matt one

    0.00 €  / *
  • REQ520X

    Door station VIDEO 20/2 2-wire stainless steel matt one

    0.00 €  / *
  • REQ524X

    Door station VIDEO 24/2 2-wire stainless steel matt one

    0.00 €  / *

Technical characteristics

Materials
  • Material
    Aluminium
  • Surface finish
    Matt
  • Colour
    Black
Dimensions
  • Width
    231.50 mm
  • Height
    428.30 mm
  • Depth
    29 mm
  • Number of units
    1
Installation, mounting
  • Mounting on
    Surface mounting
Functions
  • Theft protection integratable
    No

Downloads

  • Image REW227X  | Hager

    Product Image REW227X

  • Product datasheet

    Image Hager Product data sheet REW227X  | Hager

    Hager Product data sheet REW227X

    Housing size 7 surface-mounted for door station stainless steel one

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-03-06  | Hager

    Instruction manual en-GB 2018-03-06

    PDF
    396,80 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group