Door station VIDEO 24/2 2-wire stainless steel matt one REQ524X
EAN-Nr.
3599430011801
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
Compatible products
-
Referenced by 2 products available
Referenced by
Technical characteristics
Materials
-
Surface finishMatt
-
MaterialStainless steel
Controls and indicators
-
Number of call buttons24
Voltage
-
Operating voltage24 - 24 V
Dimensions
-
Height422 mm
-
Width225.50 mm
-
Depth25 mm
-
Camera dome diameter33 mm
Use conditions
-
Operating temperature-20 - 55 °C
-
Storage/transport temperature-30 - 80 °C
Functions
-
Door communication typeAudio + Video
Connection
-
Conductor cross-section0 - 0 mm²
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Texts
-
Installation modeFor vertical mounting, Break-proof flush-mounted call buttons, Installation in surface-mounted or flush-mounted housings
-
JunctionPluggable connection terminal block with screw terminals
-
LightingDurable, homogeneous, white LED call push-button backlighting, Invisible, glare-free IR LED night lighting
-
ProtectionLoudspeaker and microphone protected against sabotage
Downloads
-
Product datasheet
Hager Product data sheet REQ524X
Door station VIDEO 24/2 2-wire stainless steel matt one
PDF -
Instruction manual
Instruction manual en-GB 2018-03-06
PDF396,80 kB
Instruction manual en-GB 2018-08-27
PDF1,95 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-02-04
PDF1,04 MB
Declaration
Declaration of conformity International 2021-02-03
PDF1,47 MB
More documentation