The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • REQ616X

Door station VID with LED status indication 16/2 2-wire stainless steel matt one REQ616X

EAN-Nr.
3599430012228
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Door station VID with LED status indication 16/2 2-wire stainless steel matt one

REQ616X

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
REW127X
REW127X
Housing size 7 flush-mounted for door station stainless steel one
Add to a list
Add to a list
REW227X
REW227X
Housing size 7 surface-mounted for door station stainless steel one
Add to a list
Add to a list

Technical characteristics

Materials
  • Surface finish
    Matt
  • Material
    Stainless steel
Controls and indicators
  • Number of call buttons
    16
Voltage
  • Operating voltage
    24 - 24 V
Dimensions
  • Height
    422 mm
  • Width
    225.50 mm
  • Depth
    25 mm
  • Camera dome diameter
    33 mm
Use conditions
  • Operating temperature
    -20 - 55 °C
  • Storage/transport temperature
    -30 - 80 °C
Functions
  • Door communication type
    Audio + Video
Connection
  • Conductor cross-section
    0 - 0 mm²
Installation, mounting
  • Mounting on
    Flush mounting, Surface mounting
Texts
  • Installation mode
    For vertical mounting, Break-proof flush-mounted call buttons, Installation in surface-mounted or flush-mounted housings
  • Junction
    Pluggable connection terminal block with screw terminals
  • Lighting
    Durable, homogeneous, white LED call push-button backlighting, LED night lighting for camera
  • Protection
    Loudspeaker and microphone protected against sabotage

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration REQ616X
PDF
Hager RoHS report REQ616X
PDF

Downloads

  • Image REQ616X  | Hager

    Product Image REQ616X

  • Product datasheet

    Image Hager Product data sheet REQ616X  | Hager

    Hager Product data sheet REQ616X

    Door station VID with LED status indication 16/2 2-wire stainless steel matt one

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2018-08-27  | Hager

    Instruction manual en-GB 2018-08-27

    PDF
    1,95 MB
    Image Instruction manual en-GB 2023-03-24  | Hager

    Instruction manual en-GB 2023-03-24

    PDF
    1,06 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-02-04

    PDF
    1,04 MB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-02-03

    PDF
    1,47 MB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group