The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • REN705S
    EAN-Nr.
    3599430028090
    Packaging
    1 piece

    Display Call Module for Modesta with German and English text REN705S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Display Call Module for Modesta with German and English text

    REN705S

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Communication technology adapter 1 products available
    • Functional module for door communication 1 products available

    Complete your system

    • Communication technology adapter
    • Functional module for door communication
    • REE001X

      LAN interface built-in for display call module

      €0.00  / *
    • REN704X

      Keyboard module for display call built-in stainless steel matt modesta

      €0.00  / *

    Technical characteristics

    Materials
    • Colour
      Stainless steel
    • Material
      Metal
    • Surface finish
      Matt
    Dimensions
    • Height
      120 mm
    • Width
      120 mm
    Power
    • Current consumption
      300 mA
    Voltage
    • Operating voltage
      15 - 15 V
    Compatibility
    • Installation technique for door communication
      2-wire
    Connection
    • Conductor cross-section
      0 - 0 mm²
    Controls and indicators
    • Number of call buttons
      1
    Functions
    • Function
      Ringing
    Settings
    • Number of users
      256
    Use conditions
    • Operating temperature
      -20 - 70 °C
    Equipment
    • Switching contact potential free
      Max. 24 V/1 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration REN705S
    PDF
    RoHS report REN705S
    PDF

    Downloads

    • Image REN705S  | Hager

      Product Image REN705S

    • Product datasheet

      Image Hager Product data sheet REN705S  | Hager

      Hager Product data sheet REN705S

      Display Call Module for Modesta with German and English text

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2017-12-22  | Hager

      Instruction manual en-GB 2017-12-22

      PDF
      4,11 MB
      Image Instruction manual en-GB 2018-03-06  | Hager

      Instruction manual en-GB 2018-03-06

      PDF
      396,80 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2022-10-18

      PDF
      253,22 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group