The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • REN704X
    EAN-Nr.
    3599430027819
    Packaging
    1 piece

    Keyboard module for display call built-in stainless steel matt modesta REN704X

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Keyboard module for display call built-in stainless steel matt modesta

    REN704X

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Materials
    • Colour
      Stainless steel
    • Material
      Metal
    • Surface finish
      Matt
    Dimensions
    • Height
      120 mm
    • Width
      120 mm
    Voltage
    • Operating voltage
      24 - 24 V
    Controls and indicators
    • Number of call buttons
      0
    Functions
    • Function
      Ringing
    Settings
    • Number of users
      256
    Use conditions
    • Operating temperature
      -20 - 70 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration REN704X
    PDF
    RoHS report REN704X
    PDF

    Downloads

    • Image REN704X  | Hager

      Product Image REN704X

    • Product datasheet

      Image Hager Product data sheet REN704X  | Hager

      Hager Product data sheet REN704X

      Keyboard module for display call built-in stainless steel matt modesta

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2017-12-22  | Hager

      Instruction manual en-GB 2017-12-22

      PDF
      4,11 MB
      Image Instruction manual en-GB 2018-03-06  | Hager

      Instruction manual en-GB 2018-03-06

      PDF
      396,80 kB
    • Installation manual

      Image Manual for REN704X - Keyboard module (DE-IT-FR-NL-EN 2015-06)  | Hager

      Manual for REN704X - Keyboard module (DE-IT-FR-NL-EN 2015-06)

      Installation manual en-GB, fr-FR, de-DE, it-IT, nl-NL 2020-01-01

      PDF
      110,03 kB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2022-10-19

      PDF
      202,31 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group