Indoor station video comfort WM 2wire black shiny TOUCH REA665X
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
See all (22)Mandatory accessories
Technical characteristics
Materials
-
ColourBlack
-
RAL code9005
-
Surface finishGlossy
-
MaterialPlastic, Thermoplastic
Dimensions
-
Height145 mm
-
Width93 mm
-
Depth16 mm
Use conditions
-
Operating temperature5 - 50 °C
-
Storage/transport temperature-20 - 60 °C
Voltage
-
Operating voltage over bus24 - 24 V
Electric current
-
Current consumption during operation220 mA
-
Current consumption (idle)12 mA
Screen
-
With touch screenNo
Texts
-
Installation modeFlat surface-mounted installation or onto wall box, For vertical mounting
-
JunctionFor floor call push-button, For optional additional power supply, Connection terminal block with screw terminals
Functions
-
Door communication typeAudio + Video
-
Volume controlYes
Connection
-
Conductor cross-section0 - 0 mm²
Installation, mounting
-
Mounting onSurface mounting
Accessories
-
Additional device connectableNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet REA665X
Indoor station video comfort WM 2wire black shiny TOUCH
PDF -
Instruction manual
Instruction manual en-GB 2017-07-06
PDF4,98 MB
Instruction manual en-GB 2020-10-06
PDF5,03 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-02-04
PDF232,61 kB
Declaration
Declaration of conformity International 2021-02-03
PDF232,38 kB
More documentation