The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • WD2125
    EAN-Nr.
    3250617037945
    Packaging
    1 piece

    FRAME Video Round Black Shiny WD2125

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FRAME Video Round Black Shiny

    WD2125

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Materials
    • Colour
      Black
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    Dimensions
    • Height
      160.50 mm
    • Width
      94 mm
    • Depth
      4 mm
    Texts
    • Installation mode
      Clamp fastening

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WD2125
    PDF
    RoHS report WD2125
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet WD2125  | Hager

      Hager Product data sheet WD2125

      FRAME Video Round Black Shiny

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group