The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Distribution boards
    • Invicta TPN boards and panel boards
    • Enclosed MCCB boards
    • MH2503S4HHB250Z
    EAN-Nr.
    3250611101093
    Packaging
    1 piece
    • Enclosed MCCB boards

    ECB-DIST BOARD X250 250A/3P/25KA MCCB MH2503S4HHB250Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    ECB-DIST BOARD X250 250A/3P/25KA MCCB

    MH2503S4HHB250Z

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimensions
    • Depth
      122 mm
    • Height
      466 mm
    • Width
      296 mm
    • Thickness of sidewall
      1.20 mm
    Cover, door
    • Door/cover is transparent
      No
    Materials
    • RAL code
      9002
    • Colour
      Grey white
    Connection
    • Number of conduit inlets
      10
    Safety
    • Impact resistance IK
      IK05

    Downloads

    • Image MH2503S4HHB250Z  | Hager

      Product Image MH2503S4HHB250Z

    • Product datasheet

      Image Hager Product data sheet MH2503S4HHB250Z  | Hager

      Hager Product data sheet MH2503S4HHB250Z

      Product data sheet en-GB 2026-05-05

      PDF
    More documentation

    Discover our other products of this range

      4
    • 1
      MH1253S4 - METAL ENCL FOR 125A TP MCCB(ME)
      MH1253S4
      METAL ENCL FOR 125A TP MCCB(ME)
    • 2
      MH1253S4HDA063Z - ECB-DIST BOARD X160  63A/3P/18KA MCCB
      MH1253S4HDA063Z
      ECB-DIST BOARD X160 63A/3P/18KA MCCB
    • 3
      MH2503S4 - 250A(3P) MCCB for Enclosure(ME)
      MH2503S4
      250A(3P) MCCB for Enclosure(ME)
    • 4
      MH4003S4 - METAL ENCL FOR 400A TP MCCB(ME)
      MH4003S4
      METAL ENCL FOR 400A TP MCCB(ME)

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group