The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Distribution boards
    • Invicta TPN boards and panel boards
    • Enclosed MCCB boards
    • MH2503S4
    EAN-Nr.
    3250611114147
    Packaging
    1 piece
    • Enclosed MCCB boards

    250A(3P) MCCB for Enclosure(ME) MH2503S4

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A(3P) MCCB for Enclosure(ME)

    MH2503S4

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Installation, mounting
    • Mounting on
      Surface mounting
    • Suitable for outdoor usage
      No
    Voltage
    • Nominal voltage
      415 - 415 V
    Electric current
    • Rated current
      250 A
    Dimensions
    • Depth
      122 mm
    • Internal depth
      117 mm
    • Height
      466 mm
    • Width
      296 mm
    • Thickness of sidewall
      1.20 mm
    Cover, door
    • Interlockable
      No
    • Door/cover is transparent
      No
    Materials
    • RAL code
      9002
    • Colour
      Grey white
    • Material
      Steel
    Connection
    • Number of conduit inlets
      10
    Equipment
    • Number of rails
      0
    • Extension possible
      No
    • With bell transformer
      No
    • With socket outlet
      No
    Safety
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP20
    • Protection class
      Isolation class I

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration MH2503S4
    PDF

    Downloads

    • Image MH2503S4  | Hager

      Product Image MH2503S4

    • Product datasheet

      Image Hager Product data sheet MH2503S4  | Hager

      Hager Product data sheet MH2503S4

      Product data sheet en-GB 2026-04-19

      PDF
    More documentation

    Discover our other products of this range

      4
    • 1
      MH1253S4 - METAL ENCL FOR 125A TP MCCB(ME)
      MH1253S4
      METAL ENCL FOR 125A TP MCCB(ME)
    • 2
      MH1253S4HDA063Z - ECB-DIST BOARD X160  63A/3P/18KA MCCB
      MH1253S4HDA063Z
      ECB-DIST BOARD X160 63A/3P/18KA MCCB
    • 3
      MH2503S4HHB250Z - ECB-DIST BOARD X250  250A/3P/25KA MCCB
      MH2503S4HHB250Z
      ECB-DIST BOARD X250 250A/3P/25KA MCCB
    • 4
      MH4003S4 - METAL ENCL FOR 400A TP MCCB(ME)
      MH4003S4
      METAL ENCL FOR 400A TP MCCB(ME)

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group