The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Distribution boards
    • Invicta TPN boards and panel boards
    • Invicta TPN boards
    • JK2E16S
    EAN-Nr.
    3250611091868
    Packaging
    1 piece
    • Invicta TPN boards

    JK2 - 16 MODULE DIN EXTENSION BOX JK2E16S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    JK2 - 16 MODULE DIN EXTENSION BOX

    JK2E16S

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      275 mm
    • Width
      445 mm
    • Depth
      115 mm
    • Thickness of sidewall
      1.20 mm
    Safety
    • Ingress Protection (IP) class
      IP41
    • Protection class
      Isolation class I
    • Locking type
      Special tool, Without lock
    • Impact resistance IK
      IK05
    Equipment
    • Number of flange plate openings
      2
    • Number of rows
      1
    Installation, mounting
    • Mounting on
      Surface mounting
    • Suitable for outdoor usage
      No
    Materials
    • Colour
      Grey white
    • RAL code
      9002
    • Treatment
      Varnished
    • Material
      Steel
    Cover, door
    • Number of cabinet doors
      1
    • Door/cover is transparent
      No
    • Cabinet door type
      Single door

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JK2E16S
    PDF
    RoHS report JK2E16S
    PDF

    Downloads

    • Image JK2E16S  | Hager

      Product Image JK2E16S

    • Product datasheet

      Image Hager Product data sheet JK2E16S  | Hager

      Hager Product data sheet JK2E16S

      Product data sheet en-GB 2026-07-13

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-08-28  | Hager

      Declaration of conformity en-GB 2024-08-28

      PDF
      262,65 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK2E32S - JK2 - 32 MODULE DIN EXTENSION BOX-D120MM
      JK2E32S
      JK2 - 32 MODULE DIN EXTENSION BOX-D120MM
    • 2
      JK2B24S2 - 250A TP&N BOARD 24 WAY Surface enclosure
      JK2B24S2
      250A TP&N BOARD 24 WAY Surface enclosure
    • 3
      JK2B16S2 - 250A TP&N BOARD 16 WAY Surface enclosure
      JK2B16S2
      250A TP&N BOARD 16 WAY Surface enclosure
    • 4
      JK2B12F2 - 250A TP&N BOARD 12 WAY Flush enclosure
      JK2B12F2
      250A TP&N BOARD 12 WAY Flush enclosure
    • 5
      JK1B06S2 - 125A TPN BOARD,INVICTA,6WAY,SURFACE,FOR 50 OC TESTING
      JK1B06S2
      125A TPN BOARD, INVICTA, 6WAY, SURFACE, FOR 50 OC TESTING

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group