The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit breaker and switch disconnectors
    • Moulded case circuit breakers (MCCB)
    • HNA040U
    EAN-Nr.
    3250613130534
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 40A 40kA CTC HNA040U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 40A 40kA CTC

    HNA040U

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

  • See more (16)
    • Terminal cover 2 products available
    • DIN rail adapter 1 products available
    • Phase separation functions 1 products available
    • Locking interlocking functions 1 products available
    • Connection Functions 2 products available
    • Handle for power circuit breaker 2 products available

    Complete your system

    • Terminal cover
    • DIN rail adapter
    • Phase separation functions
    • Locking interlocking functions
    • Connection Functions
    • Handle for power circuit breaker
    • Under voltage coil
    • Auxiliaries contact block
    • AOB MCCB type A-HI
    • Shunt release
    • HYA027H

      Terminal cover for collar terminal x160 3P

      €0.00  / *
    • HYA021H

      Terminal cover x160 3P long

      €0.00  / *
    • HYA033H

      DIN Rail adaptator x160 3P/4P

      €0.00  / *
    • HYA019H

      Interphase barrier x160 3/4P

      €0.00  / *
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      €0.00  / *
    • HYA014H

      Spreader x160 3P collar

      €0.00  / *
    • HYA013H

      Extended connection x160 4P collar

      €0.00  / *
    • HXA031H

      Extended rotary handle x160

      €0.00  / *
    • HXA030H

      Direct rotary handle x160

      €0.00  / *
    • HXA015H

      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA055H

      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HBA125H

      Electronic earth leakage add-on block 3P 125A Idn adjustable, time delay

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *

    Technical characteristics

    Electric current
    • Rated current
      40 A
    • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
      40 kA
    • Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
      20 kA
    Architecture
    • Number of poles
      3
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse withstand voltage Uimp
      8,000 V
    • Rated insulation voltage Ui
      690 V
    • Rated operational voltage Ue
      220 - 415 V
    Functions
    • Trip unit
      TM A/F
    Power
    • Total power loss under IN
      11 W
    Endurance
    • Electric endurance in number of cycles
      10,000
    • Number of mechanical operations
      20,000
    Safety
    • Ingress Protection (IP) class
      IP4X
    Connection
    • Cross-section flexible conductor
      4 - 70 mm²
    • Cross-section rigid conductor
      4 - 95 mm²
    Installation, mounting
    • Mounting-/Connection Position
      Front
    Connectivity
    • Type of connection
      Screw terminal
    Settings
    • Thermal protection knob setting xIN
      0.63, 0.8, 1
    Dimensions
    • Height
      130 mm
    • Width
      75 mm
    • Depth
      68 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCCB h3+ P250 TM 4x250A 40kA (English)
    PDF
    1,78 MB
    REACH declaration HNA040U
    PDF
    RoHS report HNA040U
    PDF

    Downloads

    • Image HNA040U  | Hager

      Product Image HNA040U

    • Product datasheet

      Image Hager Product data sheet HNA040U  | Hager

      Hager Product data sheet HNA040U

      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 40A 40kA CTC

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNJ251DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 250A 40kA FTC
      HNJ251DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 250A 40kA FTC
    • 2
      HNJ401DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 400A 40kA FTC
      HNJ401DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 4P4D N0-100% 400A 40kA FTC
    • 3
      HMJ400DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
      HMJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 50kA FTC
    • 4
      HNJ400GR - Moulded Case Circuit Breaker h3 x630 LSnI 3P3D 400A 40kA FTC
      HNJ400GR
      Moulded Case Circuit Breaker h3 x630 LSnI 3P3D 400A 40kA FTC
    • 5
      HNJ630GR - Moulded Case Circuit Breaker h3 x630 LSnI 3P3D 630A 40kA FTC
      HNJ630GR
      Moulded Case Circuit Breaker h3 x630 LSnI 3P3D 630A 40kA FTC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group