The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit breaker and switch disconnectors
    • Moulded case circuit breakers (MCCB)
    • HHT160LR
    EAN-Nr.
    3250613212384
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h3+ P250 LSIG 3P3D 160A 25kA FTC HHT160LR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3+ P250 LSIG 3P3D 160A 25kA FTC

    HHT160LR

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Auxiliaries data cable adaptor 1 products available
    • Auxiliaries contact block 2 products available

    Complete your system

    • Auxiliaries data cable adaptor
    • Auxiliaries contact block
    • HTC130H

      OAC/PTA adaptor for h3+ length 1, 20 m

      €0.00  / *
    • HXA028H

      Alarm contact-Low level NO-NC right side (x630/P630)

      €0.00  / *
    • HXA027H

      Alarm contact NO-NC right side (x630/P630)

      €0.00  / *

    Technical characteristics

    Electric current
    • Rated current IN
      160 A
    • Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-2
      35 kA
    • Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
      35 kA
    • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-2
      25 kA
    • Breaking capacity on 1-pole for AC 230 V IEC 60947-2
      2.50 kA
    • Breaking capacity on 1-pole for AC 400 V IEC 60947-2
      2.50 kA
    • Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated service breaking capacity Ics under 220 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capacity Ics under 240 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capacity Ics under 380 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capacity Ics under 415 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capacity Ics under 690 V AC according to IEC 60947-2
      6 kA
    • Rated current 10°C according to IEC 60947
      160 A
    • Rated current 15°C according to IEC 60947
      160 A
    • Rated current 20°C according to IEC 60947
      160 A
    • Rated current 25°C according to IEC 60947
      160 A
    • Rated current 30°C according to IEC 60947
      160 A
    • Rated current at 35°C according to IEC 60947
      160 A
    • Rated current at 40°C according to IEC 60947
      160 A
    • Rated current 45°C according to IEC 60947
      160 A
    • Rated current 50°C according to IEC 60947
      160 A
    • Rated current 55°C according to IEC 60947
      160 A
    • Rated current at 60°C according to IEC 60947
      160 A
    • Rated current 70°C according to IEC 60947
      135 A
    • Rated current 65°C according to IEC 60947
      145 A
    Architecture
    • Number of poles
      3
    • Control/operation element
      Toggle
    • Device construction type
      Fixed built-in
    • Neutral position
      Without neutral
    Settings
    • Ir1 current dial setting
      63 A, 70 A, 80 A, 90 A, 100 A, 110 A, 125 A, 135 A, 150 A, 160 A
    • Adjustment range short-term delayed short-circuit release
      86 - 1,600 A
    Frequency
    • Frequency
      50 - 60 Hz
    Installation, mounting
    • Nominal tightening torque
      12 - 12 Nm
    • Mounting-/Connection Position
      Front
    Voltage
    • Rated impulse withstand voltage Uimp
      8,000 V
    • Rated insulation voltage Ui
      800 V
    • Rated operational voltage Ue
      220 - 690 V
    Functions
    • Trip unit
      LSIG
    Power
    • Power dissipation at IN
      18.42 W
    • Power loss per pole at In
      6.14 W
    Endurance
    • Electric endurance in number of cycles
      10,000
    • Number of mechanical operations
      40,000
    Equipment
    • Number of auxiliary contacts as change-over contact
      0
    • Number of auxiliary contacts as normally closed contact
      0
    • Number of auxiliary contacts as normally open contact
      0
    Safety
    • Ingress Protection (IP) class
      IP4X
    Use conditions
    • Operating temperature
      -25 - 70 °C
    • Degree of pollution according to IEC 60664 / IEC 60947-2
      3
    Connection
    • Cross-section flexible conductor
      35 - 150 mm²
    • Cross-section rigid conductor
      35 - 185 mm²
    • Connector/plug type
      Terminal
    Cover, door
    • Interlockable
      Yes
    Cable
    • Cable material
      Copper, Aluminium
    Dimensions
    • Height
      165 mm
    • Depth
      97 mm
    Controls and indicators
    • Motor drive integrated
      No
    Compatibility
    • Suitable for DIN Rail
      No
    • Compatible with RDC AOB
      No
    • Suitable for distribution board
      Yes
    Power supply
    • Position power supply
      Bidirectional
    Electrical protection
    • Long-time overload protection (ltd): delay (tr)
      0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
    • Short-time protection (std): current (Isd)
      1.5, 2, 3, 4, 5, 6, 7, 8, 10
    • Short-time protection (std): delay (tsd)
      50 ms, 100 ms, 200 ms, 300 ms, 400 ms
    • Instantaneous protection (li): dial setting coefficient
      3, 4, 5, 6, 7, 8, 9, 10, 11

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3+ P250 LSI 4P4D N0-50-100% 250A 40kA FTC (English)
    PDF
    6,45 MB
    REACH declaration HHT160LR
    PDF
    RoHS report HHT160LR
    PDF

    Downloads

    • Image HHT160LR  | Hager

      Product Image HHT160LR

    • Product datasheet

      Image Hager Product data sheet HHT160LR  | Hager

      Hager Product data sheet HHT160LR

      Moulded Case Circuit Breaker h3+ P250 LSIG 3P3D 160A 25kA FTC

      PDF
    • Installation manual

      Image Installation manual International 2018-06-04  | Hager

      Installation manual International 2018-06-04

      PDF
      2,95 MB
      Image Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)  | Hager

      Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)

      Installation manual International 2015-11-02

      PDF
      4,67 MB
    • STEP files

      Image CAD file for MCCB 250A 3P  | Hager

      CAD file for MCCB 250A 3P

      STEP files International 2026-04-15

      STP
      640,83 kB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,91 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      346,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
      HMW631NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    • 2
      HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
      HMW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    • 3
      HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
      HMW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    • 4
      HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
      HMW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    • 5
      HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
      HMW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group