The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit breaker and switch disconnectors
    • Moulded case circuit breakers (MCCB)
    • HHS160NC
    EAN-Nr.
    3250613212810
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 160A 25kA CTC HHS160NC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 160A 25kA CTC

    HHS160NC

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Auxiliaries data cable adaptor 9 products available
    • Auxiliaries network functions 2 products available
    • Auxiliaries contact block 5 products available
    • DC power supply 1 products available

    Complete your system

    • Auxiliaries data cable adaptor
    • Auxiliaries network functions
    • Auxiliaries contact block
    • DC power supply
    • HTC370H

      CIP - Adaptor for h3+ length 10 m

      €0.00  / *
    • HTC360H

      CIP - Adaptor for h3+ length 5 m

      €0.00  / *
    • HTC350H

      CIP - Adaptor for h3+ length 3 m

      €0.00  / *
    • HTC340H

      CIP - Adaptor for h3+ length 1, 5 m

      €0.00  / *
    • HTC330H

      CIP - Adaptor for h3+ length 0, 5 m

      €0.00  / *
    • HTC150H

      ZSI - Adaptor for h3+ length 1, 20 m

      €0.00  / *
    • HTC140H

      CIP - 24 V Adaptor length 1, 20 m

      €0.00  / *
    • HTC130H

      OAC/PTA adaptor for h3+ length 1, 20 m

      €0.00  / *
    • HTC160H

      NSP cable adaptor length 1, 20 m

      €0.00  / *
    • HTC310H

      COMMUNICATION Module without inputs and outputs

      €0.00  / *
    • HTC320H

      COMMUNICATION Module with inputs and outputs

      €0.00  / *
    • HXS122H

      AX/AL Energy - low level 125VAC 30VDC

      €0.00  / *
    • HXS121H

      AX/AL Auxiliary contact Energy 250VAC 125VDC

      €0.00  / *
    • HXS120H

      AX/AL ON/OFF & counting ON/OFF at Energy MCCB

      €0.00  / *
    • HXA028H

      Alarm contact-Low level NO-NC 125VAC right side (x/P160, x/P250, x/P630)

      €0.00  / *
    • HXA027H

      Alarm contact NO-NC 250VAC right side (x160, x250, P160, P250, x630, P630)

      €0.00  / *
    • HTG911H

      Power supply 24V DC 2, 5A at 70°C

      €0.00  / *

    Technical characteristics

    Electric current
    • Rated current IN
      160 A
    • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
      35 kA
    • Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-2
      25 kA
    • Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated service breaking capacity Ics under 220 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capacity Ics under 240 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capacity Ics under 380 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capacity Ics under 415 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capacity Ics under 690 V AC according to IEC 60947-2
      6 kA
    • Rated current at 10°C according to IEC 60947
      160 A
    • Rated current at 15°C according to IEC 60947
      160 A
    • Rated current at 20°C according to IEC 60947
      160 A
    • Rated current at 25°C according to IEC 60947
      160 A
    • Rated current at 30°C according to IEC 60947
      160 A
    • Rated current at 35°C according to IEC 60947
      160 A
    • Rated current at 40°C according to IEC 60947
      160 A
    • Rated current at 45°C according to IEC 60947
      160 A
    • Rated current at 50°C according to IEC 60947
      160 A
    • Rated current at 55°C according to IEC 60947
      160 A
    • Rated current at 60°C according to IEC 60947
      160 A
    • Rated current at 65°C according to IEC 60947
      160 A
    • Rated current at 70°C according to IEC 60947
      150 A
    Architecture
    • Number of poles
      3
    • Control/operation element
      Toggle
    • Device construction type
      Fixed built-in
    • Neutral position
      Without neutral
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse withstand voltage Uimp
      8,000 V
    • Rated insulation voltage Ui
      800 V
    • Rated operational voltage Ue
      220 - 690 V
    Functions
    • Trip unit
      ENERGY
    Power
    • Power dissipation at IN
      27 W
    Endurance
    • Electric endurance in number of cycles
      10,000
    • Number of mechanical operations
      40,000
    Installation, mounting
    • Nominal tightening torque
      6 - 6 Nm
    • Mounting-/Connection Position
      Front
    Safety
    • Ingress Protection (IP) class
      IP4X
    Connection
    • Cross-section flexible conductor
      6 - 70 mm²
    • Cross-section rigid conductor
      6 - 95 mm²
    Cover, door
    • Interlockable
      Yes
    Cable
    • Cable material
      Copper
    Compatibility
    • Compatible with RDC AOB
      No
    • Suitable for DIN Rail
      No
    • Suitable for distribution board
      Yes
    Dimensions
    • Height
      130 mm
    • Width
      90 mm
    • Depth
      97 mm
    Connectivity
    • Type of connection
      Screw terminal
    Settings
    • Adjustment range short-term delayed short-circuit release
      94.5 - 1,600.0 A
    Electrical protection
    • Long-time overload protection (ltd): delay (tr)
      0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
    • Short-time protection (std): current (Isd)
      1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10
    • Short-time protection (std): delay (tsd)
      50 ms, 100 ms, 200 ms, 300 ms, 400 ms
    • Instantaneous protection (li): dial setting coefficient
      3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HHS160NC
    PDF
    RoHS report HHS160NC
    PDF

    Downloads

    • Image HHS160NC  | Hager

      Product Image HHS160NC

    • Product datasheet

      Image Hager Product data sheet HHS160NC  | Hager

      Hager Product data sheet HHS160NC

      Moulded Case Circuit Breaker h3+ P160 Energy 3P3D 160A 25kA CTC

      PDF
    • Instruction manual

      Image Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)  | Hager

      Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

      Instruction manual International 2023-03-08

      PDF
      7,44 MB
    • Installation manual

      Image Installation manual International 2019-10-24  | Hager

      Installation manual International 2019-10-24

      PDF
      2,93 MB
    • STEP files

      Image CAD file for MCCB 160A 3P  | Hager

      CAD file for MCCB 160A 3P

      STEP files International 2026-04-15

      STP
      886,39 kB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      446,76 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
      HMW631NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    • 2
      HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
      HMW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    • 3
      HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
      HMW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    • 4
      HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
      HMW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    • 5
      HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
      HMW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group