The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit breaker and switch disconnectors
    • Moulded case circuit breakers (MCCB)
    • HHA160Z
    EAN-Nr.
    3250613136253
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 160A 25kA CTC HHA160Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 160A 25kA CTC

    HHA160Z

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

  • See more (16)
    • Terminal cover 2 products available
    • DIN rail adapter 1 products available
    • Phase separation functions 1 products available
    • Locking interlocking functions 1 products available
    • Connection Functions 2 products available
    • Handle for power circuit breaker 2 products available

    Complete your system

    • Terminal cover
    • DIN rail adapter
    • Phase separation functions
    • Locking interlocking functions
    • Connection Functions
    • Handle for power circuit breaker
    • Under voltage coil
    • Auxiliaries contact block
    • AOB MCCB type A-HI
    • Shunt release
    • HYA027H

      Terminal cover for collar terminal x160 3P

      0.00 €  / *
    • HYA021H

      Terminal cover x160 3P long

      0.00 €  / *
    • HYA033H

      DIN Rail adaptator x160 3P/4P

      0.00 €  / *
    • HYA019H

      Interphase barrier x160 3/4P

      0.00 €  / *
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      0.00 €  / *
    • HYA014H

      Spreader x160 3P collar

      0.00 €  / *
    • HYA013H

      Extended connection x160 4P collar

      0.00 €  / *
    • HXA031H

      Extended rotary handle x160

      0.00 €  / *
    • HXA030H

      Direct rotary handle x160

      0.00 €  / *
    • HXA015H

      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA055H

      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *
    • HBA160H

      Electronic earth leakage add-on block 3P 160A Idn adjustable, time delay

      0.00 €  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *

    Technical characteristics

    Electric current
    • Rated current
      160 A
    • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2
      35 kA
    • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capacity Ics under 400 V AC according to IEC 60947-2
      20 kA
    • Rated current 10°C according to IEC 60947
      187.20 A
    • Rated current 15°C according to IEC 60947
      184 A
    • Rated current 20°C according to IEC 60947
      180.70 A
    • Rated current 25°C according to IEC 60947
      177.40 A
    • Rated current 30°C according to IEC 60947
      174.10 A
    • Rated current at 35°C according to IEC 60947
      170.70 A
    • Rated current at 40°C according to IEC 60947
      167.20 A
    • Rated current 45°C according to IEC 60947
      163.60 A
    • Rated current 50°C according to IEC 60947
      160 A
    • Rated current 55°C according to IEC 60947
      156.20 A
    • Rated current at 60°C according to IEC 60947
      152.40 A
    • Rated current 65°C according to IEC 60947
      148.50 A
    • Rated current 70°C according to IEC 60947
      144.40 A
    Architecture
    • Number of poles
      3
    • Control/operation element
      Toggle
    • Device construction type
      Fixed built-in
    • Neutral position
      Without neutral
    Tripping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse withstand voltage Uimp
      8,000 V
    • Rated insulation voltage Ui
      690 V
    Functions
    • Trip unit
      TM F/F
    Power
    • Total power loss under IN
      43.80 W
    Endurance
    • Electric endurance in number of cycles
      10,000
    • Number of mechanical operations
      20,000
    Safety
    • Ingress Protection (IP) class
      IP4X
    Connection
    • Cross-section flexible conductor
      4 - 70 mm²
    • Cross-section rigid conductor
      4 - 95 mm²
    Installation, mounting
    • Mounting-/Connection Position
      Front
    Connectivity
    • Type of connection
      Screw terminal
    Settings
    • Thermal protection knob setting xIN
      1, 1
    Dimensions
    • Height
      130 mm
    • Width
      75 mm
    • Depth
      68 mm
    Compatibility
    • Suitable for DIN Rail
      No
    Main electrical attributes
    • Magnetic protection trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC
    PDF
    14,81 MB
    Hager REACH declaration HHA160Z
    PDF
    RoHS report HHA160Z
    PDF

    Downloads

    • Image HHA160Z  | Hager

      Product Image HHA160Z

    • Product datasheet

      Image Hager Product data sheet HHA160Z  | Hager

      Hager Product data sheet HHA160Z

      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 160A 25kA CTC

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
      HMW631NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    • 2
      HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
      HMW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    • 3
      HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
      HMW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    • 4
      HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
      HMW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    • 5
      HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
      HMW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group