Load break switch 3P 200A HA353M
EAN-Nr.
3250613114138
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Auxiliary contact block 1 products available -
Switch operating shaft 2 products available -
Door coupling handle for switchgear 1 products available
Complete your system
Technical characteristics
Electric current
-
Rated current200 A
-
Rated short-time withstand current Icw IEC 609477 kA
-
Acceptable current rating AC21200 A
-
Acceptable current rating AC21 category A200 A
-
Acceptable current rating AC21 category B200 A
-
Acceptable current rating AC22 category A200 A
-
Acceptable current rating AC22 category B200 A
-
Acceptable current rating AC23 category A200 A
-
Acceptable current rating AC23 category B200 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-311.90 kA
-
Rated short-time withstand current Icw 1s IEC 609477 kA
Architecture
-
Number of poles3
-
Control/operation elementLong rotary handle
-
Device construction typeFixed built-in
-
Type of pole3P
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP00
Connection
-
Cross-section rigid conductor95 mm²
-
Cross-section flexible conductor95 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In4.80 W
-
Total power loss under IN14.40 W
-
Rated operational power under 400 V AC AC1131,000 W
-
Rated operational power under 400 V AC AC2372,000 W
Controls and indicators
-
Motor drive integratedNo
Use conditions
-
Operating temperature-20 - 70 °C
Frequency
-
Frequency50 - 60 Hz
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Installation, mounting
-
Nominal tightening torque9 - 9.9 Nm
Capacity
-
Number of modules9
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HA353M
Load break switch 3P 200A
PDF -
Installation manual
Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT 2017-11-17
PDF1,13 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-05-17
PDF200,64 kB
Declaration
Declaration of conformity International 2022-04-13
PDF777,14 kB
More documentation