The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building management system KNX
    • Accessories building automation
    • Accessories for building automation
    • EK090
    EAN
    3250610254066
    Packaging
    1 Piece
    • Accessories for building automation

    Floor temperature sensor for room-/clock thermostat EK090

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Floor temperature sensor for room-/clock thermostat

    EK090

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimensions
    • Depth
      1 mm
    Use conditions
    • Operating temperature
      -40 - 80 °C
    Safety
    • Ingress Protection (IP) class
      IP54
    Cable
    • Length of connecting cable
      4,000 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EK090
    PDF
    RoHS report EK090
    PDF

    Downloads

    • Image EK090  | Hager

      Product Image EK090

    • Product datasheet

      Image Hager Product data sheet EK090  | Hager

      Hager Product data sheet EK090

      Floor temperature sensor for room-/clock thermostat

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      75940252 - Blind plug for bus coupling unit, KNX - S.1, white glossy
      75940252
      Blind plug for bus coupling unit, KNX - S.1, white glossy
    • 2
      75940224 - Blind plug for bus coupling unit Q.x alu velvety, lacquered
      75940224
      Blind plug for bus coupling unit Q.x alu velvety, lacquered
    • 3
      75940226 - Blind plug for bus coupling unit, KNX - Q.x, ant. velvety, lacq.
      75940226
      Blind plug for bus coupling unit, KNX - Q.x, ant. velvety, lacq.
    • 4
      75940229 - Blind plug for bus coupling unit, KNX - Q.x, p. white velvety
      75940229
      Blind plug for bus coupling unit, KNX - Q.x, p. white velvety
    • 5
      TG008 - Connectors for twisted pair termination red/black
      TG008
      Connectors for twisted pair termination red/black

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group