The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Cable management
    • Slotted trunking
    • Slotted cable trunking plastic
    • BA7A60100BL
    EAN-Nr.
    4012740858663
    Packaging
    16 Meters
    • Slotted cable trunking plastic

    Slotted panel trunking made of PVC BA7A 60x100mm blue BA7A60100BL

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Slotted panel trunking made of PVC BA7A 60x100mm blue

    BA7A60100BL

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      60 mm
    • Width
      100 mm
    • Length
      2,000 mm
    • Slit width
      6 mm
    • Slot width
      6.50 mm
    • Inner cross-section
      4,608 - 4,608 mm²
    Equipment
    • Cover in scope of delivery
      Yes
    Materials
    • Material
      Polyvinylchloride (PVC)
    • Colour
      Blue
    Functions
    • Is self-extinguishing
      Yes
    Architecture
    • Flexible
      No
    Configuration
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting
    Installation, mounting
    • Mounting on
      Mounting plate
    Electric current
    • Is current leak stable
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Slotted cable trunking system BA7 and BA7A (English)
    PDF
    439,72 kB
    REACH declaration BA7A60100BL
    PDF
    RoHS report BA7A60100BL
    PDF

    Downloads

    • Image BA7A60100BL  | Hager

      Product Image BA7A60100BL

    • Product datasheet

      Image Hager Product data sheet BA7A60100BL  | Hager

      Hager Product data sheet BA7A60100BL

      Slotted panel trunking made of PVC BA7A 60x100mm blue

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      BA7A25040 - Slotted panel trunking made of PVC BA7A 25x40mm grey
      BA7A25040
      Slotted panel trunking made of PVC BA7A 25x40mm grey
    • 2
      BA7A40030 - Slotted panel trunking made of PVC BA7A 40x30mm grey
      BA7A40030
      Slotted panel trunking made of PVC BA7A 40x30mm grey
    • 3
      BA7A25025 - Slotted panel trunking made of PVC BA7A 25x25mm grey
      BA7A25025
      Slotted panel trunking made of PVC BA7A 25x25mm grey
    • 4
      BA7A40025 - Slotted panel trunking made of PVC BA7A 40x25mm grey
      BA7A40025
      Slotted panel trunking made of PVC BA7A 40x25mm grey
    • 5
      BA7A60040 - Slotted panel trunking made of PVC BA7A 60x40mm grey
      BA7A60040
      Slotted panel trunking made of PVC BA7A 60x40mm grey

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group