The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Cable management
    • Slotted trunking
    • Slotted cable trunking plastic
    • BA7A25080
    EAN-Nr.
    4012740212557
    Packaging
    24 Meters
    • Slotted cable trunking plastic

    Slotted panel trunking made of PVC BA7A 25x80mm grey BA7A25080

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Slotted panel trunking made of PVC BA7A 25x80mm grey

    BA7A25080

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimensions
    • Height
      25 mm
    • Width
      80 mm
    • Length
      2,000 mm
    • Slit width
      6 mm
    • Slot width
      6.50 mm
    • Inner cross-section
      803 - 803 mm²
    Equipment
    • Cover in scope of delivery
      Yes
    Materials
    • Material
      Polyvinylchloride (PVC)
    • Colour
      Stone grey
    • RAL code
      7030
    Functions
    • Is self-extinguishing
      Yes
    Architecture
    • Flexible
      No
    Configuration
    • Side wall
      Slotted
    Connectivity
    • Mounting type
      Screw mounting
    Installation, mounting
    • Mounting on
      Mounting plate
    Electric current
    • Is current leak stable
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Slotted cable trunking system BA7 and BA7A (English)
    PDF
    439,72 kB
    REACH declaration BA7A25080
    PDF
    RoHS report BA7A25080
    PDF

    Downloads

    • Image BA7A25080  | Hager

      Product Image BA7A25080

    • Product datasheet

      Image Hager Product data sheet BA7A25080  | Hager

      Hager Product data sheet BA7A25080

      Slotted panel trunking made of PVC BA7A 25x80mm grey

      PDF
    • STEP files

      Image Step Model BA7A25080  | Hager

      Step Model BA7A25080

      STEP files International 2026-04-15

      STP
      639,48 kB
    • Product data sheet

      Image Product sheet for slotted trunking system BA7A in German  | Hager

      Product sheet for slotted trunking system BA7A in German

      Product data sheet de-DE 2018-10-11

      PDF
      395,99 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      BA7A60025 - Slotted panel trunking made of PVC BA7A 60x25mm grey
      BA7A60025
      Slotted panel trunking made of PVC BA7A 60x25mm grey
    • 2
      BA7A60100 - Slotted panel trunking made of PVC BA7A 60x100mm grey
      BA7A60100
      Slotted panel trunking made of PVC BA7A 60x100mm grey
    • 3
      BA7A40040 - Slotted panel trunking made of PVC BA7A 40x40mm grey
      BA7A40040
      Slotted panel trunking made of PVC BA7A 40x40mm grey
    • 4
      BA70602 - Lid made of PVC for slotted panel trunking BA7 60mm stone grey
      BA70602
      Lid made of PVC for slotted panel trunking BA7 60mm stone grey
    • 5
      BA7A60040BL - Slotted panel trunking made of PVC BA7A 60x40mm blue
      BA7A60040BL
      Slotted panel trunking made of PVC BA7A 60x40mm blue

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group