The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Modular protection devices
    • Protection devices
    • Residual current circuit breakers with overcurrent protection (RCBO)
    • AEC240Z
    EAN-Nr.
    3250611036258
    Packaging
    1 piece
    • Residual current circuit breakers with overcurrent protection (RCBO)

    RCBO 1M 1P 6kA C-40A 100mA AC AEC240Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P 6kA C-40A 100mA AC

    AEC240Z

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available

    Complete your system

    • Locking interlocking functions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *

    Technical characteristics

    Architecture
    • Type of pole
      1P
    • Number of protected poles
      1
    • Curve
      C
    Electric current
    • Rated current IN
      40 A
    • Rated residual operating current Idn
      100 mA
    • Rated current at -25°C
      48.66 A
    • Rated current at -20°C
      47.88 A
    • Rated current at -15°C
      47.09 A
    • Rated current at -10°C
      46.3 A
    • Rated current at -5°C
      45.51 A
    • Rated current at 0°C
      44.73 A
    • Rated current at 5°C
      43.94 A
    • Rated current at 10°C
      43.15 A
    • Rated current at 15°C
      42.36 A
    • Rated current at 20°C
      41.58 A
    • Rated current at 25°C
      40.79 A
    • Rated current at 30°C
      40 A
    • Rated current at 35°C
      39.15 A
    • Rated current at 40°C
      38.3 A
    • Rated current at 50°C
      36.6 A
    • Rated current at 55°C
      35.75 A
    • Rated current at 60°C
      34.9 A
    • Min./max. threshold value of the AC thermal operation
      1.13 - 1.45 A
    Safety
    • Residual current type
      AC
    • Ingress Protection (IP) class
      IP20
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insulation voltage Ui
      250 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    • Max. operating voltage
      264 V
    • Rated operational voltage Ue
      230 - 240 V
    • Overvoltage category according to IEC 60947-1
      3
    Power
    • Power dissipation at IN
      12.50 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use conditions
    • Max. altitude
      2,000 m
    • Class of energy limitation I²t
      3
    • Operating temperature
      -5 - 40 °C
    • Storage/transport temperature
      -40 - 70 °C
    Endurance
    • Electric endurance in number of cycles
      2,000
    • Number of mechanical operations
      10,000
    Connection
    • Cross-section of input with screws, for flexible conductors
      1 - 10 mm²
    • Cross-section of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-section of input and output with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of input and output with screws, for massive conductors
      1 - 25 mm²
    • Cross-section of output with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of output with screws, for massive conductors
      1 - 25 mm²
    Installation, mounting
    • Type of top connection for modular devices
      Screw terminal
    • Type of bottom connection for modular devices
      biconnect
    Capacity
    • Number of modules
      1
    Dimensions
    • Height
      115 mm
    • Width
      17.80 mm
    • Depth
      70 mm
    Compatibility
    • Suitable for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration AEC240Z
    PDF
    RoHS report AEC240Z
    PDF
    PEP_Hager_HAGE-00739-V01.01-EN_08122022.pdf
    PDF
    351,86 kB
    PEP_Hager_HAGE-00740-V01.01-EN_08122022.pdf
    PDF
    350,52 kB

    Downloads

    • Image AEC240Z  | Hager

      Product Image AEC240Z

    • Product datasheet

      Image Hager Product data sheet AEC240Z  | Hager

      Hager Product data sheet AEC240Z

      RCBO 1M 1P 6kA C-40A 100mA AC

      PDF
    • Installation manual

      Image notice disjoncteur RCBO  | Hager

      notice disjoncteur RCBO

      Installation manual en-GB 2019-04-08

      PDF
      770,59 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      867,83 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      AEX425T - RCBO 3P+N 10kA C-25A 100mA A
      AEX425T
      RCBO 3P+N 10kA C-25A 100mA A
    • 2
      ADC206Z - RCBO 1M 1P 6kA C-6A 30mA AC
      ADC206Z
      RCBO 1M 1P 6kA C-6A 30mA AC
    • 3
      ADC225Z - RCBO 1M 1P 6kA C-25A 30mA AC
      ADC225Z
      RCBO 1M 1P 6kA C-25A 30mA AC
    • 4
      ADA966G - RCBO 1P+N 6kA C-16A 30mA A Class
      ADA966G
      RCBO 1P+N 6kA C-16A 30mA A Class
    • 5
      ADX432T - RCBO 3P+N 10kA C-32A 30mA A
      ADX432T
      RCBO 3P+N 10kA C-32A 30mA A

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group