Universal Push button Dimmer 1gang (R,L, C, LED), Round supporting ring 85421101
Complete your system
Must-have accessories
See All (14)Compatible products
-
Referenced by 140 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
MaterialMetal, Plastic
Dimensions
-
Built-in depth32 mm
-
Height71 mm
-
Width71 mm
-
Depth33.20 mm
Architecture
-
Control/operation elementSingle push button
Power
-
Power consumption standby0.30 W
Lighting
-
Dimmable 230 V LED lamp3 - 120 W
-
LED lamp power250 W
Use conditions
-
Operating temperature-5 - 45 °C
Connection
-
Conductor cross-section1.5 - 2.5 mm²
Capacity
-
Number of modules0
Texts
-
Dimming principleAutomatic setting of load-dependent switching principle (autodetect process)
-
FuseShort-circuit and overload-proof (electronic fuse)
-
Installation modeWith spreader claws
-
Type of connectionWith screw terminals
-
Extension unit inputWithout 230 V extension unit inputs
-
Operation and controlNo Bluetooth interface
Equipment
-
Substation inputYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 85421101
Universal Push button Dimmer 1gang (R,L, C, LED), Round supporting ring
PDF -
Installation manual
Manual for 854211XX-854212XX-854221XX - Universal push-button dimmer 1-/2gang (EN-NL, 2021-07)
Installation manual en-GB, nl-NL 2021-04-20
PDF1,91 MB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-09-17
PDF292,67 kB
Declaration of Conformity
Declaration of conformity International 2021-09-17
PDF296,97 kB
Declaration of conformity en-GB, de-DE 2021-11-18
PDF272,57 kB
More documentation