The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 85346124
    EAN
    4011334443643
    Packaging
    1 Piece

    KNX radio motion detector comfort 2.2 m quicklink Q.x alu velvety, lacquered 85346124

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX radio motion detector comfort 2.2 m quicklink Q.x alu velvety, lacquered

    85346124

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    85121200
    85121200
    Relay insert, electronics
    Add to a list
    Add to a list
    85421700
    85421700
    DALI/DSI control insert, electronics
    Add to a list
    Add to a list
    85421100
    85421100
    Universal Push button Dimmer 1gang (R, L, C, LED)
    85421200
    85421200
    Universal Push button Dimmer Comfort 1gang (R, L, C, LED)
    Add to a list
    Add to a list
    85020100
    85020100
    Power supply for KNX radio application module, KNX Radio
    Add to a list
    Add to a list
    85121100
    85121100
    Universal - Switch Insert 1gang
    Add to a list
    Add to a list

    Technical properties

    Dimensions
    • Installation height
      2.20 - 2.20 m
    • Recommended installation height
      2.20 - 2.20 m
    Settings
    • Supported configuration mode
      quicklink
    • Minimal duty cycle
      1 s
    Functions
    • Maximal duty cycle
      180 min
    Connectivity
    • With bus system KNX radio
      Yes
    Scope of delivery
    • Bus connection included
      Yes
    Lighting
    • Response brightness adjustable
      5 - 1,000 lx
    Detection
    • Detection angle adjustable
      45 - 90 °
    • Detection angle horizontal
      90 - 180
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Materials
    • Material
      Thermoplastic
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    Texts
    • Function
      Switch-off pre-warning on dimmer inserts, With memory function for presence simulation, Teach function for response brightness via button, With keylock, Party function for switching on for 2 hours, Reset function (to factory setting)
    Reach distance
    • Max. transmission range frontally
      8 m
    • Max. transmission range sideways
      6 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration 85346124
    PDF
    RoHS report 85346124
    PDF

    Downloads

    • Image 85346124  | Hager

      Product Image 85346124

    • Product datasheet

      Image Hager Product data sheet 85346124  | Hager

      Hager Product data sheet 85346124

      KNX radio motion detector comfort 2.2 m quicklink Q.x alu velvety, lacquered

      PDF
    • Installation manual

      Image Configuration manual for 8534xx - KNX radio motion detector (EN, 2022-04)  | Hager

      Configuration manual for 8534xx - KNX radio motion detector (EN, 2022-04)

      Installation manual en-GB 2022-04-27

      PDF
      1,50 MB
      Image Installation manual for 8534xx - KNX radio motion detector (EN, 2022-04)  | Hager

      Installation manual for 8534xx - KNX radio motion detector (EN, 2022-04)

      Installation manual en-GB 2022-04-28

      PDF
      805,68 kB
    • KNX product database

      Image KNX Database (from ETS3) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)  | Hager

      KNX Database (from ETS3) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)

      KNX product database International 2020-01-01

      VD5
      17,36 MB
      Image KNX Database (from ETS4) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)  | Hager

      KNX Database (from ETS4) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)

      KNX product database International 2020-01-01

      KNXPROD
      14,53 MB
    • Application Guide

      Image Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-51b)  | Hager

      Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-51b)

      Application Guide en-GB, pl-PL 2013-09-09

      PDF
      3,07 MB
      Image Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-52b)  | Hager

      Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-52b)

      Application Guide en-GB, pl-PL 2012-09-13

      PDF
      3,03 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      317,13 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      327,96 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group