The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Building management system KNX
  • Push buttons & Sensors
  • Push button sensors
  • 80962379
  • Building management system KNX

Cover I/O for 2gang for push-b. module, clearlenses, K.1, p. white glossy 80962379

EAN-Nr.
4011334482482
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cover I/O for 2gang for push-b. module, clearlenses, K.1, p. white glossy

80962379

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • 80142170

    Push-button module 2gang, intg temp. sensor, intg bus coupling unit, KNX - K.1

    0.00 €  / *

Technical characteristics

Architecture
  • Control/operation element
    Double rocker
Materials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Glossy
  • Material
    Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    55.50 mm
  • Width
    70.50 mm
  • Depth
    8 mm
Settings
  • Supported configuration mode
    ETS, easy
Connectivity
  • Mounting type
    Clamp mounting
Equipment
  • Monitoring window/light outlet
    Yes
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

RJ45 adapter gallery keystone 2 modules
PDF
37,33 MB
Hager REACH declaration 80962379
PDF
Hager RoHS report 80962379
PDF

Downloads

  • Image 80962379  | Hager

    Product Image 80962379

  • Product datasheet

    Image Hager Product data sheet 80962379  | Hager

    Hager Product data sheet 80962379

    Cover I/O for 2gang for push-b. module, clearlenses, K.1, p. white glossy

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    80143321 - KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
    80143321
    KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
  • 2
    80163780 - Push-button 3g, lab. field,RGB LED, int. temp.sensor, KNX-S.1/B.3/B.7,f.wh.p.wh.
    80163780
    Push-button 3g, lab. field, RGB LED, int. temp.sensor, KNX-S.1/B.3/B.7, f.wh.p.wh.
  • 3
    80162780 - Push-button 2gang, RGB LED, int. temp. sensor, KNX - S.1/B.3/B.7, f. p.white
    80162780
    Push-button 2gang, RGB LED, int. temp. sensor, KNX - S.1/B.3/B.7, f. p.white
  • 4
    80141329 - Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
    80141329
    Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
  • 5
    80143326 - Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
    80143326
    Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group