The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 80141400
    EAN-Nr.
    4011334418702
    Packaging
    1 piece

    Push-button mod. 2gang surface-/flush-mounted, BCU, KNX-W.1, grey gl./matt 80141400

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Push-button mod. 2gang surface-/flush-mounted, BCU, KNX-W.1, grey gl./matt

    80141400

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    13303502
    13303502
    Frame 3g horizontal for flush-mounted installation, with sealing W.1p-w
    Add to a list
    Add to a list
    13293502
    13293502
    Frame 2gang horizontal for flush-mounted installation, with sealing, W.1, p-w
    Add to a list
    Add to a list
    13303505
    13303505
    Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey
    Add to a list
    Add to a list

    Technical characteristics

    Installation, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Use conditions
    • Operating temperature
      -40 - 30 °C
    Electric current
    • Bus current consumption data transfer
      10 mA
    Functions
    • With room temperature controller
      No
    Dimensions
    • Built-in depth
      22 mm
    • Height
      44 mm
    • Width
      45.70 mm
    • Depth
      40.50 mm
    Equipment
    • Number of actuation points
      2
    Controls and indicators
    • With LED indication
      Yes
    Materials
    • Colour
      Grey
    • RAL code
      7035
    • Material
      Duroplastic
    • Surface finish
      Glossy, Matt
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      No
    Texts
    • Function
      Function for manual interruption of automatic functions already triggered

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - KNX push button 6 gang with LED gallery (English)
    PDF
    10,73 MB
    Hager REACH declaration 80141400
    PDF
    Hager RoHS report 80141400
    PDF

    Downloads

    • Image 80141400  | Hager

      Product Image 80141400

    • Product datasheet

      Image Hager Product data sheet 80141400  | Hager

      Hager Product data sheet 80141400

      Push-button mod. 2gang surface-/flush-mounted, BCU, KNX-W.1, grey gl./matt

      PDF
    • Installation manual

      Image Installation manual en-GB, de-DE 2021-09-29  | Hager

      Installation manual en-GB, de-DE 2021-09-29

      PDF
      1,22 MB
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • KNX product database

      Image ETS Database for 80141X00  | Hager

      ETS Database for 80141X00

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      KNXPROD
      616,06 kB
    • Application Guide

      Image Application description ETS for 80141XXX - KNX W.1 push button-/group push button mpdule 1-/2gang with bcu (EN, 2016-12)  | Hager

      Application description ETS for 80141XXX - KNX W.1 push button-/group push button mpdule 1-/2gang with bcu (EN, 2016-12)

      Application Guide en-GB 2022-02-22

      PDF
      2,32 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      266,44 kB
      Image Declaration of conformity International 2020-01-01  | Hager

      Declaration of conformity International 2020-01-01

      PDF
      533,53 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group