The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 80141200
    EAN-Nr.
    4011334418689
    Packaging
    1 piece

    Push-button module 1gang, bus coupling unit, KNX-W.1, light grey/grey gl./mat 80141200

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push-button module 1gang, bus coupling unit, KNX-W.1, light grey/grey gl./mat

    80141200

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    13303502
    13303502
    Frame 3gang hor. for flush-mtd inst., sealing, W.1, p. white, matt, plastic
    Add to a list
    Add to a list

    Technical characteristics

    Installation, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Use conditions
    • Operating temperature
      -40 - 30 °C
    Electric current
    • Bus current consumption data transfer
      10 mA
    Functions
    • With room temperature controller
      No
    Dimensions
    • Built-in depth
      22 mm
    • Built-in depth flush-mounted boxes
      32 mm
    • Height
      44 mm
    • Width
      45.70 mm
    • Depth
      40.50 mm
    Equipment
    • Number of actuation points
      1
    Controls and indicators
    • With LED indication
      Yes
    Materials
    • Colour
      Grey
    • RAL code
      7035
    • Material
      Duroplastic
    • Surface finish
      Glossy, Matt
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      No
    Texts
    • Function
      Function for manual interruption of automatic functions already triggered
    Scope of delivery
    • Bus connection included
      Yes
    Data act compliance
    • Is generating data
      Yes
    • Data types
      Basic information, Generic KNX telegram
    • Data formats
      KNX (TP)
    • Estimated daily data volume
      10 KB - 100 KB
    • Real time data generation
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 80141200
    PDF
    RoHS report 80141200
    PDF

    Downloads

    • Image 80141200  | Hager

      Product Image 80141200

    • Product datasheet

      Image Hager Product data sheet 80141200  | Hager

      Hager Product data sheet 80141200

      Push-button module 1gang, bus coupling unit, KNX-W.1, light grey/grey gl./mat

      PDF
    • Installation manual

      Image Installation manual en-GB, de-DE 2021-09-29  | Hager

      Installation manual en-GB, de-DE 2021-09-29

      PDF
      1,22 MB
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • KNX product database

      Image ETS Database for 80141X00  | Hager

      ETS Database for 80141X00

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      KNXPROD
      616,06 kB
    • Application Guide

      Image Application description ETS for 80141XXX - KNX W.1 push button-/group push button mpdule 1-/2gang with bcu (EN, 2016-12)  | Hager

      Application description ETS for 80141XXX - KNX W.1 push button-/group push button mpdule 1-/2gang with bcu (EN, 2016-12)

      Application Guide en-GB 2022-02-22

      PDF
      2,32 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      266,44 kB
      Image Declaration of conformity International 2020-01-01  | Hager

      Declaration of conformity International 2020-01-01

      PDF
      533,53 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group